Grease nipples conical head DIN 71412, Form D, 45°, square (97940) (97940-1406100)

Grease nipples conical head DIN 71412, Form D, 45°, square (97940) 97940-1406100

Product Details:

Manufacturer part number: 97940-1406100

Brand: NORELEM

Price: 1.08

Delivery time: 4 Days


Technical Data:

A: 10.5

D=thread: M6x1 mm

SW: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97940-1406100

Part Number
97940-1406100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D=thread
(mm)
SW
(mm)

1.08 €

1 4 Days 10.5M6x19

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and galvanized Form D
Form-Type angled 45° with square bar L=Length(mm) 20.5 L1=thread length(mm) 5.5

This page is Grease nipples conical head DIN 71412, Form D, 45°, square (97940), part number 97940-1406100.
You can find the detail information about specifications and dimensions on part number 97940-1406100.

Variation of this product

Part Number
97940-1408100
97940-1408125
97940-1410100
97940-1418
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D=thread
(mm)
SW
(mm)

1.08 €

1 4 Days 10.5M8x19

1.35 €

1 4 Days 10.5M8x1.259

1.35 €

1 4 Days 11M10x111

1.35 €

1 4 Days 11R1/811

Tech Support