Grease nipples conical head DIN 71412, Form C, 90°, hexagonal (97940) (97940-1314)

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal (97940) 97940-1314

Product Details:

Manufacturer part number: 97940-1314

Brand: NORELEM

Price: 3.17

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: hardened and galvanized

A: 14

D=thread: R1/4 mm

L=Length: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97940-1314

Part Number
97940-1314
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body A D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

3.17 €

1 4 Days Steelhardened and galvanized14R1/4226.514

Loading...

  1. 1

Basic information

Form C Form-Type angled 90° with hexagon

This page is Grease nipples conical head DIN 71412, Form C, 90°, hexagonal (97940), part number 97940-1314.
You can find the detail information about specifications and dimensions on part number 97940-1314.

Variation of this product

Part Number
97940-1308125
97940-1310100
97940-1310150
97940-1318
97940-2306100
97940-2308100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body A D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

1.08 €

1 4 Days Steelhardened and galvanized13M8x1.25185.59

1.08 €

1 4 Days Steelhardened and galvanized14M10x1205.511

2.03 €

1 4 Days Steelhardened and galvanized14M10x1.5205.511

1.08 €

1 4 Days Steelhardened and galvanized14R1/8205.511

9.43 €

1 4 Days Stainless steelbright13M6x1185.59

9.43 €

1 4 Days Stainless steelbright13M8x1185.59

Tech Support