Grease nipples conical head DIN 71412, Form B, 45°, hexagonal (97940) (97940-2218)

Grease nipples conical head DIN 71412, Form B, 45°, hexagonal (97940) 97940-2218

Product Details:

Manufacturer part number: 97940-2218

Brand: NORELEM

Price: 9.95

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

Surface finish body: bright

A: 11.5

D=thread: R1/8 mm

L=Length: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97940-2218

Part Number
97940-2218
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body A D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

9.95 €

1 4 Days Stainless steelbright11.5R1/8255.511

Loading...

  1. 1

Basic information

Form B Form-Type angled 45° with hexagon

This page is Grease nipples conical head DIN 71412, Form B, 45°, hexagonal (97940), part number 97940-2218.
You can find the detail information about specifications and dimensions on part number 97940-2218.

Variation of this product

Part Number
97940-1206100
97940-1208100
97940-1208125
97940-1210100
97940-1210150
97940-1214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body A D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

1.01 €

1 4 Days Steelhardened and galvanized10.5M6x123.55.59

1.01 €

1 4 Days Steelhardened and galvanized10.5M8x123.55.59

1.01 €

1 4 Days Steelhardened and galvanized10.5M8x1.2523.55.59

1.57 €

1 4 Days Steelhardened and galvanized11.5M10x1255.511

1.57 €

1 4 Days Steelhardened and galvanized11.5M10x1.5255.511

2.99 €

1 4 Days Steelhardened and galvanized12R1/422.56.514

Tech Support