Gripper studs Form C (07117) (07117-25204)

Gripper studs Form C (07117) 07117-25204

Product Details:

Manufacturer part number: 07117-25204

Brand: NORELEM

Price: 35.92

Delivery time: 4 Days


Technical Data:

B: 12.7 mm

F: 8 mm

G=Thread: M20

L=thread length: 25 mm

SW: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07117-25204

Part Number
07117-25204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
F
(mm)
G=Thread L=thread length
(mm)
SW
(mm)

35.92 €

1 4 Days 12.78M202510

Loading...

  1. 1

Basic information

Main material Tool steel Component material Carbide Material (mount surface / support surface) Carbide
Form C

This page is Gripper studs Form C (07117), part number 07117-25204.
You can find the detail information about specifications and dimensions on part number 07117-25204.

Variation of this product

Part Number
07117-25124
07117-25164
07117-50124
07117-50164
07117-50204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
F
(mm)
G=Thread L=thread length
(mm)
SW
(mm)

32.02 €

1 4 Days 7.96.5M12256

33.99 €

1 4 Days 11.28M16258

32.65 €

1 4 Days 7.96.5M12506

35.07 €

1 4 Days 11.28M16508

37.25 €

1 4 Days 12.78M205010

Tech Support