Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07117-2510 |
07117-2512 |
07117-2516 |
07117-2520 |
07117-5010 |
07117-5012 |
07117-5016 |
07117-5020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | G=Thread | L=thread length (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|
32.21 € | 1 | 4 Days | 6.4 | M10 | 25 | 5 | ||
33.31 € | 1 | 4 Days | 7.9 | M12 | 25 | 6 | ||
35.07 € | 1 | 4 Days | 11.2 | M16 | 25 | 8 | ||
38.13 € | 1 | 4 Days | 12.7 | M20 | 25 | 10 | ||
33.09 € | 1 | 4 Days | 6.4 | M10 | 50 | 5 | ||
34.43 € | 1 | 4 Days | 7.9 | M12 | 50 | 6 | ||
36.38 € | 1 | 4 Days | 11.2 | M16 | 50 | 8 | ||
39.40 € | 1 | 4 Days | 12.7 | M20 | 50 | 10 |
Loading...
Main material | Tool steel | Component material | Carbide | Material (mount surface / support surface) | Carbide |
---|---|---|---|---|---|
Form | B |