Manufacturer part number: 07115-101205
Brand: NORELEM
Price: 20.88 €
Delivery time: 4 Days
Serration: extra fine
A=Length/Width: 10 mm
B: 12 mm
G=Thread: M5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07115-101205
Main material | Tool steel | Material (mount surface / support surface) | Steel | Form | A |
---|
This page is Gripper pads square Form A (07115), part number 07115-101205.
You can find the detail information about specifications and dimensions on part number 07115-101205.
Part Number |
---|
07115-1005 |
07115-1205 |
07115-121205 |
07115-1606 |
07115-161206 |
07115-2005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Serration | A=Length/Width (mm) | B (mm) | G=Thread |
---|---|---|---|---|---|---|---|---|
21.54 € | 1 | 4 Days | extra fine | 10 | 10 | M5 | ||
26.47 € | 1 | 4 Days | fine | 12 | 10 | M5 | ||
25.88 € | 1 | 4 Days | fine | 12 | 12 | M5 | ||
30.18 € | 1 | 4 Days | fine | 16 | 10 | M6 | ||
30.68 € | 1 | 4 Days | fine | 16 | 12 | M6 | ||
35.82 € | 1 | 4 Days | fine | 20 | 10 | M5 |