Inserts round with countersink, Form O (07113) (07113-110105)

Inserts round with countersink, Form O (07113) 07113-110105

Product Details:

Manufacturer part number: 07113-110105

Brand: NORELEM

Price: 16.70

Delivery time: 4 Days


Technical Data:

D2=Diameter: 10 mm

D4: 3.4 mm

D5: 6 mm

L3=height: 10 mm

T: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07113-110105

Part Number
07113-110105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
D4
(mm)
D5
(mm)
L3=height
(mm)
T
(mm)

16.70 €

1 4 Days 103.46105

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body diamond impregnated surface Material (mount surface / support surface) Diamond
Form O

This page is Inserts round with countersink, Form O (07113), part number 07113-110105.
You can find the detail information about specifications and dimensions on part number 07113-110105.

Variation of this product

Part Number
07113-110125
07113-112105
07113-112125
07113-116105
07113-116125
07113-120105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Diameter
(mm)
D4
(mm)
D5
(mm)
L3=height
(mm)
T
(mm)

17.26 €

1 4 Days 103.46125

18.64 €

1 4 Days 124.59105.6

18.84 €

1 4 Days 124.59125.6

24.43 €

1 4 Days 165.511106.6

24.72 €

1 4 Days 165.511126.6

24.44 €

1 4 Days 206.611107.6

Tech Support