Manufacturer part number: 07113-110108
Brand: NORELEM
Price: 8.86 €
Delivery time: 4 Days
D2=Diameter: 10 mm
D4: 3.4 mm
D5: 6 mm
L3=height: 10 mm
T: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07113-110108
Main material | Tool steel | Surface finish body | hardened and black oxid finish | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | C |
This page is Round inserts with counterbore, Form C (07113), part number 07113-110108.
You can find the detail information about specifications and dimensions on part number 07113-110108.
Part Number |
---|
07113-110128 |
07113-112108 |
07113-112128 |
07113-116108 |
07113-116128 |
07113-120108 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2=Diameter (mm) | D4 (mm) | D5 (mm) | L3=height (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|
9.00 € | 1 | 4 Days | 10 | 3.4 | 6 | 12 | 5 | ||
9.37 € | 1 | 4 Days | 12 | 4.5 | 9 | 10 | 5.6 | ||
9.49 € | 1 | 4 Days | 12 | 4.5 | 9 | 12 | 5.6 | ||
10.17 € | 1 | 4 Days | 16 | 5.5 | 11 | 10 | 6.6 | ||
10.31 € | 1 | 4 Days | 16 | 5.5 | 11 | 12 | 6.6 | ||
9.40 € | 1 | 4 Days | 20 | 6.6 | 11 | 10 | 7.6 |