Round grippers Form M (07113) (07113-12107)

Round grippers Form M (07113) 07113-12107

Product Details:

Manufacturer part number: 07113-12107

Brand: NORELEM

Price: 20.41

Delivery time: 4 Days


Technical Data:

C: 4.5 mm

D2=Diameter: 12 mm

D3: 9.5 mm

G: M5 mm

L3=height: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07113-12107

Part Number
07113-12107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
D2=Diameter
(mm)
D3
(mm)
G
(mm)
L3=height
(mm)
L5
(mm)

20.41 €

1 4 Days 4.5129.5M5106

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body carbide serration, black oxide finish Material (mount surface / support surface) Carbide
Form M E(mm) 4.75

This page is Round grippers Form M (07113), part number 07113-12107.
You can find the detail information about specifications and dimensions on part number 07113-12107.

Variation of this product

Part Number
07113-10107
07113-12127
07113-16107
07113-20107
07113-25107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
D2=Diameter
(mm)
D3
(mm)
G
(mm)
L3=height
(mm)
L5
(mm)

20.20 €

1 4 Days 4.5107.9M5106

21.03 €

1 4 Days 6129.5M5127

26.55 €

1 4 Days 4.51612.7M6106

30.37 €

1 4 Days 4.52015.9M6106

41.44 €

1 4 Days 4.52519M6106

Tech Support