Round grippers form F (07113) (07113-1010)

Round grippers form F (07113) 07113-1010

Product Details:

Manufacturer part number: 07113-1010

Brand: NORELEM

Price: 19.46

Delivery time: 4 Days


Technical Data:

C: 4.5 mm

D2=Diameter: 10 mm

G: M5 mm

L3=height: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07113-1010

Part Number
07113-1010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)

19.46 €

1 4 Days 4.510M510

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and black oxid finish Material (mount surface / support surface) Steel
Form F E(mm) 4.75

This page is Round grippers form F (07113), part number 07113-1010.
You can find the detail information about specifications and dimensions on part number 07113-1010.

Variation of this product

Part Number
07113-1210
07113-1212
07113-1610
07113-2010
07113-2510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)

19.79 €

1 4 Days 4.512M510

20.45 €

1 4 Days 612M512

25.82 €

1 4 Days 4.516M610

28.76 €

1 4 Days 4.520M610

34.78 €

1 4 Days 4.525M610

Tech Support