Round inserts Form P (07113) (07113-08126)

Round inserts Form P (07113) 07113-08126

Product Details:

Manufacturer part number: 07113-08126

Brand: NORELEM

Price: 14.78

Delivery time: 4 Days


Technical Data:

D2=Diameter: 8 mm

D3: 8 mm

G: M4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07113-08126

Part Number
07113-08126
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
D3
(mm)
G
(mm)

14.78 €

1 4 Days 88M4

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body polyurethane surface, 60 Shore Material (mount surface / support surface) Polyurethane
Form P L3=height(mm) 12 L4(mm) 6

This page is Round inserts Form P (07113), part number 07113-08126.
You can find the detail information about specifications and dimensions on part number 07113-08126.

Variation of this product

Part Number
07113-10126
07113-12126
07113-16126
07113-20126
07113-25126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Diameter
(mm)
D3
(mm)
G
(mm)

15.39 €

1 4 Days 1010M5

16.88 €

1 4 Days 1213M5

20.64 €

1 4 Days 1616M6

23.94 €

1 4 Days 2021M6

27.32 €

1 4 Days 2527M6

Tech Support