Round inserts form K (07113) (07113-10109)

Round inserts form K (07113) 07113-10109

Product Details:

Manufacturer part number: 07113-10109

Brand: NORELEM

Price: 8.09

Delivery time: 4 Days


Technical Data:

D2=Diameter: 10 mm

G: M5 mm

L3=height: 10 mm

L4: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07113-10109

Part Number
07113-10109
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)
L4
(mm)

8.09 €

1 4 Days 10M5105

Loading...

  1. 1

Basic information

Main material POM Main colour white Material (mount surface / support surface) Pom
Form K

This page is Round inserts form K (07113), part number 07113-10109.
You can find the detail information about specifications and dimensions on part number 07113-10109.

Variation of this product

Part Number
07113-10129
07113-12109
07113-12129
07113-16109
07113-16129
07113-20109
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)
L4
(mm)

8.21 €

1 4 Days 10M5126.4

8.58 €

1 4 Days 12M5105

8.63 €

1 4 Days 12M5126.4

9.45 €

1 4 Days 16M6105

9.56 €

1 4 Days 16M6126.4

10.47 €

1 4 Days 20M6105

Tech Support