Round inserts Form E (07113) (07113-10102)

Round inserts Form E (07113) 07113-10102

Product Details:

Manufacturer part number: 07113-10102

Brand: NORELEM

Price: 9.59

Delivery time: 4 Days


Technical Data:

D2=Diameter: 10 mm

G: M5 mm

L3=height: 10 mm

L4: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07113-10102

Part Number
07113-10102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)
L4
(mm)

9.59 €

1 4 Days 10M5105

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body hardened and bright Material (mount surface / support surface) Stainless steel
Form E

This page is Round inserts Form E (07113), part number 07113-10102.
You can find the detail information about specifications and dimensions on part number 07113-10102.

Variation of this product

Part Number
07113-10122
07113-12102
07113-12122
07113-16102
07113-16122
07113-20102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)
L4
(mm)

10.03 €

1 4 Days 10M5126.4

10.16 €

1 4 Days 12M5105

10.32 €

1 4 Days 12M5126.4

11.14 €

1 4 Days 16M6105

11.32 €

1 4 Days 16M6126.4

12.41 €

1 4 Days 20M6105

Tech Support