Manufacturer part number: 07113-10108
Brand: NORELEM
Price: 8.46 €
Delivery time: 4 Days
D2=Diameter: 10 mm
G: M5 mm
L3=height: 10 mm
L4: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07113-10108
Main material | Tool steel | Surface finish body | hardened and black oxid finish | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | C |
This page is Round inserts Form C (07113), part number 07113-10108.
You can find the detail information about specifications and dimensions on part number 07113-10108.
Part Number |
---|
07113-10128 |
07113-12108 |
07113-12128 |
07113-16108 |
07113-16128 |
07113-20108 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2=Diameter (mm) | G (mm) | L3=height (mm) | L4 (mm) |
---|---|---|---|---|---|---|---|---|
8.56 € | 1 | 4 Days | 10 | M5 | 12 | 6.4 | ||
8.89 € | 1 | 4 Days | 12 | M5 | 10 | 5 | ||
9.01 € | 1 | 4 Days | 12 | M5 | 12 | 6.4 | ||
9.72 € | 1 | 4 Days | 16 | M6 | 10 | 5 | ||
9.78 € | 1 | 4 Days | 16 | M6 | 12 | 6.4 | ||
10.74 € | 1 | 4 Days | 20 | M6 | 10 | 5 |