Manufacturer part number: 07111-50816
Brand: NORELEM
Price: 12.17 €
Delivery time: 4 Days
D=thread: M8 mm
D1: 4.1 mm
L=Length: 16.3 mm
Ball Ø: 5.5 mm
SW: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07111-50816
Main material | Stainless steel | Surface finish body | bright | Material (mount surface / support surface) | Stainless steel |
---|---|---|---|---|---|
Form | BV | Form-Type | Ball flattened with rotation lock |
This page is Ball-end thrust screws without head stainless steel with flattened ball and rotation lock (07111), part number 07111-50816.
You can find the detail information about specifications and dimensions on part number 07111-50816.
Configure
Basic Attributes
D=thread(mm)
D1(mm)
L=Length(mm)
Ball Ø(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07111-50616 |
07111-50620 |
07111-50625 |
07111-50820 |
07111-50825 |
07111-50830 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | D1 (mm) | L=Length (mm) | Ball Ø (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|
10.57 € | 1 | 4 Days | M6 | 3 | 16.1 | 4 | 3 | ||
10.74 € | 1 | 4 Days | M6 | 3 | 20.1 | 4 | 3 | ||
10.83 € | 1 | 4 Days | M6 | 3 | 25.1 | 4 | 3 | ||
12.25 € | 1 | 4 Days | M8 | 4.1 | 20.3 | 5.5 | 4 | ||
12.25 € | 1 | 4 Days | M8 | 4.1 | 25.3 | 5.5 | 4 | ||
12.34 € | 1 | 4 Days | M8 | 4.1 | 30.3 | 5.5 | 4 |