Ball-end thrust screws without head stainless steel with flattened ball (07111) (07111-2046)

Ball-end thrust screws without head stainless steel with flattened ball (07111) 07111-2046

Product Details:

Manufacturer part number: 07111-2046

Brand: NORELEM

Price: 5.56

Delivery time: 4 Days


Technical Data:

Surface finish component: -

Material (mount surface / support surface): Stainless steel

Form-Type: Flattened ball

D=thread: M4 mm

D1: 1.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07111-2046

Part Number
07111-2046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish component Material (mount surface / support surface) Form-Type D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Sorting level_1 Sorting level_2 RoHS PL Edelstahl Weight in kg (ERP)
(kg)

5.56 €

1 4 Days -Stainless steelFlattened ballM41.45.82.52-21--0.0003

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Stainless steel
Form B Version 1 without head Item Ball-End Thrust Screw
Thread type external thread Product type with flattened ball

This page is Ball-end thrust screws without head stainless steel with flattened ball (07111), part number 07111-2046.
You can find the detail information about specifications and dimensions on part number 07111-2046.

Variation of this product

Part Number
07111-20420
07111-20425
07111-20430
07111-2048
07111-20510
07111-20512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish component Material (mount surface / support surface) Form-Type D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Sorting level_1 Sorting level_2 RoHS PL Edelstahl Weight in kg (ERP)
(kg)

5.77 €

1 4 Days bright-Ball stainless steelM41.419.82.523.5--yesyes0.0013

5.77 €

1 4 Days bright-Ball stainless steelM41.424.82.523.5--yesyes0.0016

6.46 €

1 4 Days bright-Ball stainless steelM41.429.82.523.5--yesyes0.0019

5.56 €

1 4 Days -Stainless steelFlattened ballM41.47.82.52-----0.0004

6.04 €

1 4 Days -Stainless steelFlattened ballM529.632.5-----0.0008

6.07 €

1 4 Days -Stainless steelFlattened ballM5211.632.5-25--0.0011

Tech Support