Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material | Surface finish component | Material (mount surface / support surface) | Form | Form-Type | D=thread (mm) | L=Length (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | RoHS | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.49 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M4 | 6 | 2.5 | 2 | - | - | - | 0.0003 | ||
3.49 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M4 | 8 | 2.5 | 2 | - | - | - | 0.0004 | ||
3.49 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M4 | 10 | 2.5 | 2 | - | - | - | 0.0006 | ||
3.59 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M4 | 12 | 2.5 | 2 | - | - | - | 0.0007 | ||
3.59 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M4 | 16 | 2.5 | 2 | - | - | - | 0.0010 | ||
3.59 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M4 | 20 | 2.5 | 2 | 3.5 | yes | yes | 0.0014 | ||
3.59 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M4 | 25 | 2.5 | 2 | 3.5 | yes | yes | 0.0018 | ||
4.03 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M4 | 30 | 2.5 | 2 | 3.5 | yes | yes | 0.0022 | ||
4.03 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M4 | 35 | 2.5 | 2 | 3.5 | yes | yes | 0.0026 | ||
5.00 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M4 | 40 | 2.5 | 2 | 3.5 | yes | yes | 0.0030 | ||
3.23 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M5 | 8 | 3 | 2.5 | - | - | - | 0.0007 | ||
3.23 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M5 | 10 | 3 | 2.5 | - | - | - | 0.0003 | ||
3.23 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M5 | 12 | 3 | 2.5 | - | - | - | 0.0012 | ||
3.28 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M5 | 16 | 3 | 2.5 | - | - | - | 0.0016 | ||
3.28 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M5 | 20 | 3 | 2.5 | - | - | - | 0.0020 | ||
3.39 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M5 | 25 | 3 | 2.5 | - | - | - | 0.0026 | ||
3.82 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M5 | 30 | 3 | 2.5 | 4.5 | yes | yes | 0.0032 | ||
3.82 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M5 | 35 | 3 | 2.5 | 4.5 | yes | yes | 0.0036 | ||
5.00 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M5 | 40 | 3 | 2.5 | 4.5 | yes | yes | 0.0040 | ||
5.00 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M5 | 50 | 3 | 2.5 | 4.5 | yes | yes | 0.0048 | ||
3.49 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M6 | 8.8 | 4 | 3 | 9 | yes | yes | 0.0010 | ||
3.49 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M6 | 10.8 | 4 | 3 | - | - | - | 0.0013 | ||
3.49 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M6 | 12.8 | 4 | 3 | - | - | - | 0.0016 | ||
3.49 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M6 | 16.8 | 4 | 3 | - | - | - | 0.0023 | ||
3.49 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M6 | 20.8 | 4 | 3 | - | - | - | 0.0030 | ||
3.59 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M6 | 25.8 | 4 | 3 | - | - | - | 0.0038 | ||
4.03 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M6 | 30.8 | 4 | 3 | 9 | yes | yes | 0.0045 | ||
4.03 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M6 | 35.8 | 4 | 3 | 9 | yes | yes | 0.0052 | ||
4.62 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M6 | 40.8 | 4 | 3 | 9 | yes | yes | 0.0060 | ||
5.51 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M6 | 50.8 | 4 | 3 | - | - | - | 0.0080 | ||
5.75 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M6 | 60.8 | 4 | 3 | - | - | - | 0.0099 | ||
6.24 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M6 | 80.8 | 4 | 3 | - | - | - | 0.0132 | ||
3.88 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M8 | 11.2 | 5.5 | 4 | - | - | - | 0.0025 | ||
3.95 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M8 | 13.2 | 5.5 | 4 | - | - | - | 0.0029 | ||
3.95 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M8 | 17.2 | 5.5 | 4 | - | - | - | 0.0041 | ||
4.02 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M8 | 21.2 | 5.5 | 4 | - | - | - | 0.0052 | ||
4.02 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M8 | 26.2 | 5.5 | 4 | - | - | - | 0.0069 | ||
4.06 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M8 | 31.2 | 5.5 | 4 | - | - | - | 0.0084 | ||
4.06 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M8 | 36.2 | 5.5 | 4 | 15 | yes | yes | 0.0098 | ||
4.62 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M8 | 41.2 | 5.5 | 4 | 15 | yes | yes | 0.0113 | ||
7.30 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M8 | 51.2 | 5.5 | 4 | - | - | - | 0.0147 | ||
8.07 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M8 | 61.2 | 5.5 | 4 | - | - | - | 0.0177 | ||
8.89 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M8 | 81.2 | 5.5 | 4 | - | - | - | 0.0237 | ||
4.46 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M10 | 13.7 | 7 | 5 | - | - | - | 0.0050 | ||
4.55 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M10 | 17.7 | 7 | 5 | - | - | - | 0.0062 | ||
4.61 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M10 | 21.7 | 7 | 5 | - | - | - | 0.0082 | ||
4.73 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M10 | 26.7 | 7 | 5 | - | - | - | 0.0106 | ||
4.87 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M10 | 31.7 | 7 | 5 | 20 | yes | yes | 0.0129 | ||
4.87 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M10 | 36.7 | 7 | 5 | - | - | - | 0.0155 | ||
5.29 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M10 | 41.7 | 7 | 5 | 20 | - | - | - | ||
6.20 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M10 | 51.7 | 7 | 5 | 20 | yes | yes | 0.0177 | ||
6.60 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M10 | 61.7 | 7 | 5 | 20 | yes | yes | 0.0200 | ||
5.48 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M12 | 18 | 8.5 | 6 | - | - | - | 0.0093 | ||
5.60 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M12 | 22 | 8.5 | 6 | - | - | - | 0.0113 | ||
5.75 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M12 | 27 | 8.5 | 6 | - | - | - | 0.0146 | ||
5.89 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M12 | 32 | 8.5 | 6 | - | - | - | 0.0185 | ||
6.13 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M12 | 34 | 8.5 | 6 | - | - | - | 0.0198 | ||
6.18 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M12 | 37 | 8.5 | 6 | 30 | yes | yes | 0.0230 | ||
6.29 € | 1 | 4 Days | Stainless steel | bright | Stainless steel | A | Ball stainless steel | M12 | 42 | 8.5 | 6 | - | - | - | 0.0255 | ||
6.84 € | 1 | 4 Days | Stainless steel | bright | - | A | Ball stainless steel | M12 | 52 | 8.5 | 6 | 30 | yes | yes | 0.0320 |
Loading...
Main material | Stainless steel | Surface finish body | bright | Version 1 | without head |
---|---|---|---|---|---|
Item | Ball-End Thrust Screw | Thread type | external thread | Product type | with full ball |
Configure
Basic Attributes
Component material
Surface finish component
Material (mount surface / support surface)
Form
Form-Type
D=thread(mm)
L=Length(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
RoHS
PL Edelstahl
Filter by standard shipping days
Optional Attributes