Ball-end thrust screws without head with flattened ball and rotation lock (07110) (07110-50825)

Ball-end thrust screws without head with flattened ball and rotation lock (07110) 07110-50825

Product Details:

Manufacturer part number: 07110-50825

Brand: NORELEM

Price: 11.74

Delivery time: 4 Days


Technical Data:

Grade: 10.9

Main colour: -

Component material: -

Surface finish component: -

Material (mount surface / support surface): Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07110-50825

Part Number
07110-50825
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grade Main colour Component material Surface finish component Material (mount surface / support surface) Form Form-Type D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Version 2 RoHS PL Edelstahl Weight in kg (ERP)
(kg)

11.74 €

1 4 Days 10.9---SteelBVBall flattened with rotation lockM84.125.35.549---0.0065

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 without head Item Ball-End Thrust Screw
Thread type external thread Product type with flattened ball

This page is Ball-end thrust screws without head with flattened ball and rotation lock (07110), part number 07110-50825.
You can find the detail information about specifications and dimensions on part number 07110-50825.

Variation of this product

Part Number
07110-50625
07110-50816
07110-50820
07110-50830
07110-51020
07110-51025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Grade Main colour Component material Surface finish component Material (mount surface / support surface) Form Form-Type D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Version 2 RoHS PL Edelstahl Weight in kg (ERP)
(kg)

10.12 €

1 4 Days 10.9---SteelBVBall flattened with rotation lockM6325.1436---0.0038

11.11 €

1 4 Days 10.9---SteelBVBall flattened with rotation lockM84.116.35.549---0.0039

11.74 €

1 4 Days 10.9---SteelBVBall flattened with rotation lockM84.120.35.549---0.0051

11.80 €

1 4 Days 10.9---SteelBVBall flattened with rotation lockM84.130.35.549---0.0081

12.45 €

1 4 Days 10.9---SteelBVBall flattened with rotation lockM105.620.37512---0.0078

12.89 €

1 4 Days 10.9---SteelBVBall flattened with rotation lockM105.625.37512---0.0100

Tech Support