Ball-end thrust screws without head with flattened ball (07110) (Part Numbers)

Ball-end thrust screws without head with flattened ball (07110)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· ball point hardened

· Ideal for non-parallel surfaces

· Moving ball can be adjusted by up to 9°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07110-2046
07110-2048
07110-20410
07110-20412
07110-20416
07110-20420
07110-20425
07110-20430
07110-20435
07110-20440
07110-2058
07110-20510
07110-20512
07110-20516
07110-20520
07110-20525
07110-20530
07110-20535
07110-20540
07110-20550
07110-2068
07110-20610
07110-20612
07110-20616
07110-20620
07110-20625
07110-20630
07110-20635
07110-20640
07110-20650
07110-20660
07110-20680
07110-20810
07110-20812
07110-20816
07110-20820
07110-20825
07110-20830
07110-20835
07110-20840
07110-20850
07110-20860
07110-20880
07110-21012
07110-21016
07110-21020
07110-21025
07110-21030
07110-21035
07110-21040
07110-21050
07110-21060
07110-21216
07110-21220
07110-21225
07110-21230
07110-21235
07110-21240
07110-21250
07110-21260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Grade Main colour Component material Surface finish component Material (mount surface / support surface) Form Form-Type D=thread
(mm)
D1
(mm)
L=Length
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Sorting level_1 Sorting level_2 RoHS PL Edelstahl Weight in kg (ERP)
(kg)

4.15 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM41.45.82.523.5----0.0003

4.15 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM41.47.82.523.5----0.0004

4.20 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM41.49.82.523.5----0.0006

4.20 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM41.411.82.523.5----0.0007

4.22 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM41.415.82.523.5----0.0010

4.33 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM41.419.82.523.5--yesno0.0013

4.33 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM41.424.82.523.5--yesno0.0016

4.87 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM41.429.82.523.5--yesno0.0019

4.87 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM41.434.82.523.5--yesno0.0022

5.58 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM41.439.82.523.5--yesno0.0025

4.26 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM527.632.54.5----0.0006

4.26 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM529.632.54.5----0.0009

4.43 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM5211.632.54.5----0.0011

4.43 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM5215.632.54.5----0.0016

4.60 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM5219.632.54.5----0.0020

4.60 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM5224.632.54.5----0.0026

5.13 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM5229.632.54.5--yesno0.0033

5.56 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM5234.632.54.5--yesno0.0040

5.91 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM5239.632.54.5--yesno0.0047

6.71 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM5249.632.54.5--yesno0.0053

4.14 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM638.1439--yesno0.0010

4.14 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM6310.1439-12--0.0012

4.14 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM6312.1439----0.0015

4.14 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM6316.1439-14--0.0023

4.14 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM6320.1439-15--0.0029

4.18 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM6325.1439-16--0.0037

4.71 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM6330.1439--yesno0.0044

4.71 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM6335.1439--yesno0.0051

5.42 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM6340.1439--yesno0.0058

4.28 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM6350.1439-17--0.0081

4.36 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM6360.1439-18--0.0097

5.51 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM6380.1439----0.0131

4.57 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM84.110.35.5410-19--0.0024

4.57 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM84.112.35.5410-20--0.0030

4.57 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM84.116.35.5415----0.0040

4.57 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM84.120.35.5415-22--0.0053

4.60 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM84.125.35.5415-23--0.0068

4.60 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM84.130.35.5415-24--0.0083

4.60 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM84.135.35.5415--yesno0.0065

4.60 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM84.140.35.5415--yesno0.0072

4.62 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM84.150.35.5415-25--0.0145

4.62 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM84.160.35.5415-26--0.0176

4.71 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM84.180.35.5415-27--0.0237

5.20 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM105.612.37520-28--0.0047

5.20 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM105.616.37520-29--0.0061

5.20 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM105.620.37520-30--0.0080

5.29 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM105.625.37520-31--0.0105

5.29 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM105.630.37520--yesno0.0125

5.53 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM105.635.37520-32--0.0153

5.53 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM105.640.37520--yesno0.0180

7.05 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM105.650.37520--yesno0.0240

7.49 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM105.660.37520--yesno0.0300

7.00 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM12716.28.5630-33--0.0089

7.04 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM12720.28.5630-34--0.0110

7.08 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM12725.28.5630--yesno0.0145

7.89 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM12730.28.5630-35--0.0181

8.09 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM12735.28.5630--yesno0.0190

8.45 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and brightSteelBBall steelM12740.28.5630-36--0.0250

8.45 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM12750.28.5630--yesno0.0320

9.58 €

1 4 Days High carbon steel10.9-Ball-bearing steelhardened and bright-BBall steelM12760.28.5630--yesno0.0400

Loading...

Basic information

Version 1 without head Item Ball-End Thrust Screw Thread type external thread
Product type with flattened ball

Tech Support