Ball-end thrust screws with head stainless steel, Form B, with flattened ball (07101) (07101-21680)

Ball-end thrust screws with head stainless steel, Form B, with flattened ball (07101) 07101-21680

Product Details:

Manufacturer part number: 07101-21680

Brand: NORELEM

Price: 27.99

Delivery time: 4 Days


Technical Data:

D=thread: M16 mm

D1: 10.7 mm

D3: 24 mm

L=Length: 80 mm

L1: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07101-21680

Part Number
07101-21680
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

27.99 €

1 4 Days M1610.724803616121460

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Stainless steel
Material (mount surface / support surface) Stainless steel Form B Form-Type Ball flattened

This page is Ball-end thrust screws with head stainless steel, Form B, with flattened ball (07101), part number 07101-21680.
You can find the detail information about specifications and dimensions on part number 07101-21680.

Variation of this product

Part Number
07101-20410
07101-20416
07101-20420
07101-20512
07101-20516
07101-20520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

6.87 €

1 4 Days M41.479.72.142.533.5

6.87 €

1 4 Days M41.4715.72.142.533.5

6.87 €

1 4 Days M41.4719.72.142.533.5

7.05 €

1 4 Days M528.511.72.45344.5

7.05 €

1 4 Days M528.515.72.45344.5

7.05 €

1 4 Days M528.519.72.45344.5

Tech Support