Manufacturer part number: 07101-10512
Brand: NORELEM
Price: 4.86 €
Delivery time: 4 Days
D=thread: M5 mm
D3: 8.5 mm
L=Length: 12.1 mm
L1: 2.4 mm
L2: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07101-10512
Main material | Stainless steel | Surface finish body | bright | Component material | Stainless steel |
---|---|---|---|---|---|
Material (mount surface / support surface) | Stainless steel | Form | A | Form-Type | with full ball |
This page is Ball-end thrust screws with head stainless steel, Form A, with full ball (07101), part number 07101-10512.
You can find the detail information about specifications and dimensions on part number 07101-10512.
Configure
Basic Attributes
D=thread(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
Ball Ø(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07101-10410 |
07101-10416 |
07101-10420 |
07101-10516 |
07101-10520 |
07101-10620 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Ball Ø (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
4.75 € | 1 | 4 Days | M4 | 7 | 9.9 | 2.1 | 4 | 2.5 | 3 | ||
4.75 € | 1 | 4 Days | M4 | 7 | 15.9 | 2.1 | 4 | 2.5 | 3 | ||
4.75 € | 1 | 4 Days | M4 | 7 | 19.9 | 2.1 | 4 | 2.5 | 3 | ||
4.86 € | 1 | 4 Days | M5 | 8.5 | 16.1 | 2.4 | 5 | 3 | 4 | ||
4.86 € | 1 | 4 Days | M5 | 8.5 | 20.1 | 2.4 | 5 | 3 | 4 | ||
4.90 € | 1 | 4 Days | M6 | 10 | 20.8 | 3 | 6 | 4 | 5 |