Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Grade | Main colour | Material (mount surface / support surface) | Form-Type | D=thread (mm) | D1 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | RoHS | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.69 € | 1 | 4 Days | - | black | - | Ball flattened and serrated with rotation lock | M8 | 4.5 | 13 | 20 | 3.5 | 8 | 5.5 | 6 | 9 | yes | no | 0.0120 | ||
23.86 € | 1 | 4 Days | - | black | - | Ball flattened and serrated with rotation lock | M8 | 4.5 | 13 | 35 | 3.5 | 8 | 5.5 | 6 | 9 | yes | no | 0.0170 | ||
23.94 € | 1 | 4 Days | - | black | - | Ball flattened and serrated with rotation lock | M8 | 4.5 | 13 | 50 | 22 | 8 | 5.5 | 6 | 9 | yes | no | 0.0230 | ||
28.48 € | 1 | 4 Days | 10.9 | - | Steel | Ball flattened with rotation lock | M10 | 6 | 16 | 25 | 4.5 | 10 | 7 | 8 | 12 | - | - | 0.0241 | ||
28.65 € | 1 | 4 Days | 10.9 | - | Steel | Ball flattened with rotation lock | M10 | 6 | 16 | 40 | 4.5 | 10 | 7 | 8 | 12 | - | - | 0.0313 | ||
28.65 € | 1 | 4 Days | 10.9 | - | Steel | Ball flattened with rotation lock | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 12 | - | - | 0.0434 | ||
31.11 € | 1 | 4 Days | 10.9 | - | Steel | Ball flattened with rotation lock | M12 | 7.2 | 18 | 30 | 5 | 12 | 8.5 | 10 | 18 | - | - | 0.0386 | ||
31.34 € | 1 | 4 Days | 10.9 | - | Steel | Ball flattened with rotation lock | M12 | 7.2 | 18 | 50 | 5 | 12 | 8.5 | 10 | 18 | - | - | 0.0227 | ||
32.68 € | 1 | 4 Days | 10.9 | - | Steel | Ball flattened with rotation lock | M12 | 7.2 | 18 | 80 | 44 | 12 | 8.5 | 10 | 18 | - | - | 0.0793 | ||
37.29 € | 1 | 4 Days | 10.9 | - | Steel | Ball flattened with rotation lock | M16 | 10.7 | 24 | 40 | 6 | 16 | 12 | 14 | 36 | - | - | 0.0937 | ||
37.67 € | 1 | 4 Days | 10.9 | - | Steel | Ball flattened with rotation lock | M16 | 10.7 | 24 | 60 | 6 | 16 | 12 | 14 | 36 | - | - | 0.1196 | ||
38.52 € | 1 | 4 Days | 10.9 | - | Steel | Ball flattened with rotation lock | M16 | 10.7 | 24 | 80 | 36 | 16 | 12 | 14 | 36 | - | - | 0.1538 | ||
43.79 € | 1 | 4 Days | - | black | - | Ball flattened and serrated with rotation lock | M20 | 13.5 | 30 | 50 | 7.5 | 20 | 15 | 17 | 60 | yes | no | 0.1850 | ||
45.13 € | 1 | 4 Days | - | black | - | Ball flattened and serrated with rotation lock | M20 | 13.5 | 30 | 80 | 28 | 20 | 15 | 17 | 60 | yes | no | 0.2530 | ||
46.58 € | 1 | 4 Days | - | black | - | Ball flattened and serrated with rotation lock | M20 | 13.5 | 30 | 100 | 48 | 20 | 15 | 17 | 60 | yes | no | 0.3030 | ||
56.10 € | 1 | 4 Days | - | black | - | Ball flattened and serrated with rotation lock | M24 | 15.8 | 36 | 60 | 9 | 24 | 18 | 19 | 80 | yes | no | 0.3210 | ||
61.41 € | 1 | 4 Days | - | black | - | Ball flattened and serrated with rotation lock | M24 | 15.8 | 36 | 90 | 30 | 24 | 18 | 19 | 80 | yes | no | 0.4220 | ||
63.83 € | 1 | 4 Days | - | black | - | Ball flattened and serrated with rotation lock | M24 | 15.8 | 36 | 120 | 60 | 24 | 18 | 19 | 80 | yes | no | 0.5350 |
Loading...
Main material | High carbon steel | Component material | Ball-bearing steel | Surface finish component | hardened and bright |
---|---|---|---|---|---|
Form | FV | Version 1 | with head | Item | Ball-End Thrust Screw |
Thread type | external thread | Product type | with flattened ball |
Configure
Basic Attributes
Grade
Main colour
Material (mount surface / support surface)
Form-Type
D=thread(mm)
D1(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
RoHS
PL Edelstahl
Filter by standard shipping days
Optional Attributes