Ball-end thrust screws with head, Form F, with flattened and serrated ball (07100) (07100-30835)

Ball-end thrust screws with head, Form F, with flattened and serrated ball (07100) 07100-30835

Product Details:

Manufacturer part number: 07100-30835

Brand: NORELEM

Price: 21.50

Delivery time: 4 Days


Technical Data:

Grade: -

Main colour: black

Material (mount surface / support surface): -

D=thread: M8 mm

D1: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07100-30835

Part Number
07100-30835
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grade Main colour Material (mount surface / support surface) D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
RoHS PL Edelstahl Weight in kg (ERP)
(kg)

21.50 €

1 4 Days -black-M84.513353.585.5615yesno0.0170

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Ball-bearing steel Surface finish component hardened and bright
Form F Form-Type Ball flattened and serrated Version 1 with head
Item Ball-End Thrust Screw Thread type external thread Product type with flattened ball

This page is Ball-end thrust screws with head, Form F, with flattened and serrated ball (07100), part number 07100-30835.
You can find the detail information about specifications and dimensions on part number 07100-30835.

Variation of this product

Part Number
07100-30820
07100-30850
07100-31025
07100-31040
07100-31060
07100-31230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Grade Main colour Material (mount surface / support surface) D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
RoHS PL Edelstahl Weight in kg (ERP)
(kg)

21.29 €

1 4 Days -black-M84.513203.585.5615yesno0.0120

21.87 €

1 4 Days -black-M84.513502285.5615yesno0.0230

24.34 €

1 4 Days 10.9-SteelM10616254.5107820--0.0243

24.34 €

1 4 Days 10.9-SteelM10616404.5107820--0.0316

24.58 €

1 4 Days 10.9-SteelM106166028107820--0.0436

26.70 €

1 4 Days 10.9-SteelM127.218305128.51030--0.0385

Tech Support