Ball-end thrust screws with head, Form B, with flattened ball (07100) (Part Numbers)

Ball-end thrust screws with head, Form B, with flattened ball (07100)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· ball point hardened

· Different ball types

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07100-20410
07100-20416
07100-20420
07100-20512
07100-20516
07100-20520
07100-20620
07100-20630
07100-20640
07100-20820
07100-20835
07100-20850
07100-21025
07100-21040
07100-21060
07100-21230
07100-21250
07100-21280
07100-21640
07100-21660
07100-21680
07100-22050
07100-22080
07100-220100
07100-22460
07100-22490
07100-224120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

4.31 €

1 4 Days M41.4711.72.142.533.5

4.31 €

1 4 Days M41.4715.72.142.533.5

4.31 €

1 4 Days M41.4719.72.142.533.5

4.50 €

1 4 Days M528.511.72.45344.5

4.50 €

1 4 Days M528.515.72.45344.5

4.50 €

1 4 Days M528.519.72.45344.5

4.60 €

1 4 Days M63.2102036459

4.65 €

1 4 Days M63.2103036459

4.73 €

1 4 Days M63.21040166459

5.74 €

1 4 Days M84.513203.585.5615

5.88 €

1 4 Days M84.513353.585.5615

6.07 €

1 4 Days M84.513502285.5615

6.64 €

1 4 Days M10616254.5107820

6.90 €

1 4 Days M10616404.5107820

7.16 €

1 4 Days M106166028107820

9.30 €

1 4 Days M127.218305128.51030

9.65 €

1 4 Days M127.218505128.51030

10.42 €

1 4 Days M127.2188044128.51030

13.30 €

1 4 Days M1610.72440616121460

13.95 €

1 4 Days M1610.72460616121460

14.86 €

1 4 Days M1610.724803616121460

24.12 €

1 4 Days M2013.530507.520151790

25.20 €

1 4 Days M2013.530802820151790

26.45 €

1 4 Days M2013.5301004820151790

36.10 €

1 4 Days M2415.836609241819120

41.03 €

1 4 Days M2415.8369030241819120

43.17 €

1 4 Days M2415.83612060241819120

Loading...

  1. 1

Basic information

Main material High carbon steel Grade 10.9 Component material Ball-bearing steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form B
Form-Type Ball flattened

Tech Support