Ball-end thrust screws with head, Form A, with full ball (07100) (07100-10630)

Ball-end thrust screws with head, Form A, with full ball (07100) 07100-10630

Product Details:

Manufacturer part number: 07100-10630

Brand: NORELEM

Price: 3.37

Delivery time: 4 Days


Technical Data:

D=thread: M6 mm

D3: 10 mm

L=Length: 30.8 mm

L1: 3 mm

L2: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07100-10630

Part Number
07100-10630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

3.37 €

1 4 Days M61030.836459

Loading...

  1. 1

Basic information

Main material High carbon steel Grade 10.9 Component material Ball-bearing steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form A
Form-Type with full ball

This page is Ball-end thrust screws with head, Form A, with full ball (07100), part number 07100-10630.
You can find the detail information about specifications and dimensions on part number 07100-10630.

Variation of this product

Part Number
07100-10512
07100-10516
07100-10520
07100-10640
07100-10820
07100-10835
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

3.30 €

1 4 Days M58.512.12.45344.5

3.30 €

1 4 Days M58.516.12.45344.5

3.30 €

1 4 Days M58.520.12.45344.5

3.42 €

1 4 Days M61040.8166459

4.17 €

1 4 Days M81321.23.585.5615

4.22 €

1 4 Days M81336.23.585.5615

Tech Support