Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth (02081) (02081-403)

Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth (02081) 02081-403

Product Details:

Manufacturer part number: 02081-403

Brand: NORELEM

Price: 37.36

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 11.5 mm

D2=Thread: M3

D3: 9 mm

E: 11.5 mm

H=Height: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02081-403

Part Number
02081-403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
T
(mm)
Ball Ø
(mm)
SW1
(mm)
SW2
(mm)
Load rating max. (static load only)
(kN)

37.36 €

1 4 Days 11.5M3911.513591068

Loading...

  1. 1

Basic information

Main material Steel Surface finish component phosphated Material (mount surface / support surface) Steel
Form G

This page is Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth (02081), part number 02081-403.
You can find the detail information about specifications and dimensions on part number 02081-403.

Variation of this product

Part Number
02081-404
02081-405
02081-406
02081-408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
T
(mm)
Ball Ø
(mm)
SW1
(mm)
SW2
(mm)
Load rating max. (static load only)
(kN)

50.81 €

1 4 Days 15M412151861213816

64.90 €

1 4 Days 21.9M51821.925817191032

66.12 €

1 4 Days 31.2M62631.2361025271664

69.41 €

1 4 Days 34.6M83034.6401228301790

Tech Support