Self-aligning pads self-righting, Form F, with external thread, flattened, ball, with diamond grip (02081) (02081-310)

Self-aligning pads self-righting, Form F, with external thread, flattened, ball, with diamond grip (02081) 02081-310

Product Details:

Manufacturer part number: 02081-310

Brand: NORELEM

Price: 70.12

Delivery time: 4 Days


Technical Data:

B=Thread length: 15 mm

D1=Outside diameter: 21.9 mm

D2=Thread: M10

D3: 14 mm

E: 21.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02081-310

Part Number
02081-310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

70.12 €

1 4 Days 1521.9M101421.925171932

Loading...

  1. 1

Basic information

Main material Steel Surface finish component hardened and black oxid finish Material (mount surface / support surface) Steel
Form F

This page is Self-aligning pads self-righting, Form F, with external thread, flattened, ball, with diamond grip (02081), part number 02081-310.
You can find the detail information about specifications and dimensions on part number 02081-310.

Variation of this product

Part Number
02081-306
02081-308
02081-312
02081-316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

50.29 €

1 4 Days 911.5M6711.5139108

70.12 €

1 4 Days 1215M89.51518121316

70.12 €

1 4 Days 1831.2M122031.236252764

85.75 €

1 4 Days 2434.6M162234.640283090

Tech Support