Manufacturer part number: 02080-306
Brand: NORELEM
Price: 35.74 €
Delivery time: 4 Days
B=Thread length: 7 mm
D1=Outside diameter: 14.5 mm
D2=Thread: M6
D3: 6.7 mm
E: 14.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02080-306
Part Number
|
---|
02080-306 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H (mm) | T=key width (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.74 € | 1 | 4 Days | 7 | 14.5 | M6 | 6.7 | 14.5 | 13 | 13 | 10 | 13 | 10 |
Loading...
Main material | High carbon steel | Steel code | 1.3505 | Surface finish body | tempered |
---|---|---|---|---|---|
Component material | Ball-bearing steel | Surface finish component | hardened | Material (mount surface / support surface) | Steel |
Form | F |
This page is Self-aligning pads, swivel angle 12°, Form F, with external thread, flattened ball, serrated face (02080), part number 02080-306.
You can find the detail information about specifications and dimensions on part number 02080-306.
Configure
Basic Attributes
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
E(mm)
H(mm)
T=key width(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02080-308 |
02080-310 |
02080-312 |
02080-316 |
02080-320 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H (mm) | T=key width (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.28 € | 1 | 4 Days | 8 | 14.5 | M8 | 6.7 | 14.5 | 13 | 13 | 10 | 13 | 10 | ||
51.75 € | 1 | 4 Days | 10 | 21.9 | M10 | 10 | 21.9 | 18 | 19 | 16 | 19 | 25 | ||
51.75 € | 1 | 4 Days | 12 | 21.9 | M12 | 10 | 21.9 | 18 | 19 | 16 | 19 | 25 | ||
62.85 € | 1 | 4 Days | 16 | 33 | M16 | 20 | 33 | 27 | 30 | 24 | 30 | 90 | ||
71.18 € | 1 | 4 Days | 20 | 33 | M20 | 20 | 33 | 27 | 30 | 24 | 30 | 90 |