Self-aligning pads, swivel angle 12°, Form C, with external thread, flattened ball, smooth (02080) (02080-106)

Self-aligning pads, swivel angle 12°, Form C, with external thread, flattened ball, smooth (02080) 02080-106

Product Details:

Manufacturer part number: 02080-106

Brand: NORELEM

Price: 28.58

Delivery time: 4 Days


Technical Data:

B=Thread length: 7 mm

D1=Outside diameter: 14.5 mm

D2=Thread: M6

D3: 6.7 mm

E: 14.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02080-106

Part Number
02080-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H
(mm)
T=key width
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

28.58 €

1 4 Days 714.5M66.714.51313101310

Loading...

  1. 1

Basic information

Main material High carbon steel Steel code 1.3505 Surface finish body tempered
Component material Ball-bearing steel Surface finish component hardened Material (mount surface / support surface) Steel
Form C

This page is Self-aligning pads, swivel angle 12°, Form C, with external thread, flattened ball, smooth (02080), part number 02080-106.
You can find the detail information about specifications and dimensions on part number 02080-106.

Variation of this product

Part Number
02080-108
02080-110
02080-112
02080-116
02080-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H
(mm)
T=key width
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

35.31 €

1 4 Days 814.5M86.714.51313101310

39.90 €

1 4 Days 1021.9M101021.91819161925

39.90 €

1 4 Days 1221.9M121021.91819161925

54.63 €

1 4 Days 1633M1620332730243090

71.18 €

1 4 Days 2033M2020332730243090

Tech Support