Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form P, stainless steel insert with polyurethane face (02009) (02009-620X030)

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form P, stainless steel insert with polyurethane face (02009) 02009-620X030

Product Details:

Manufacturer part number: 02009-620X030

Brand: NORELEM

Price: 92.07

Delivery time: 4 Days


Technical Data:

B=Thread length: 30 mm

Ball Ø: 13 mm

D2=Thread: M20

D3: 10 mm

D4: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02009-620X030

Part Number
02009-620X030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
Ball Ø
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

92.07 €

1 4 Days 3013M20101030837K0385.10126

Loading...

  1. 1

Basic information

Main material High carbon steel Form P Component material Polyurethane
Surface finish body Tempered, black oxidised Surface finish component Hardened and bright Material (mount surface / support surface) Polyurethane
H1(mm) 6 H2(mm) 12 SW1(mm) 10

This page is Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form P, stainless steel insert with polyurethane face (02009), part number 02009-620X030.
You can find the detail information about specifications and dimensions on part number 02009-620X030.

Variation of this product

Part Number
02009-620X050
02009-620X070
02009-624X040
02009-624X080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
Ball Ø
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

93.26 €

1 4 Days 5013M20101050837K0385.10126

99.33 €

1 4 Days 7013M20101070837K0385.10126

116.13 €

1 4 Days 4015M241213401055K0385.12126

122.97 €

1 4 Days 8015M241213801055K0385.12126

Tech Support