Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth (02009) (02009-720X070)

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth (02009) 02009-720X070

Product Details:

Manufacturer part number: 02009-720X070

Brand: NORELEM

Price: 93.44

Delivery time: 4 Days


Technical Data:

B=Thread length: 70 mm

D2=Thread: M20

D3: 10 mm

H=Height: 70 mm

Ball Ø: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02009-720X070

Part Number
02009-720X070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. POM insert

93.44 €

1 4 Days 70M2010701384K0385.10109

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyacetal
Surface finish component hardened and bright Material (mount surface / support surface) Pom Form K
H1(mm) 4 H2(mm) 10 SW1(mm) 10

This page is Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth (02009), part number 02009-720X070.
You can find the detail information about specifications and dimensions on part number 02009-720X070.

Variation of this product

Part Number
02009-720X030
02009-720X050
02009-724X040
02009-724X080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. POM insert

88.40 €

1 4 Days 30M2010301384K0385.10109

89.77 €

1 4 Days 50M2010501384K0385.10109

109.28 €

1 4 Days 40M24124015107K0385.12109

116.17 €

1 4 Days 80M24128015107K0385.12109

Tech Support