Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with diamond grip (02009)

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with diamond grip (02009)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02009-320X030
02009-320X050
02009-320X070
02009-324X040
02009-324X080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

101.13 €

1 4 Days 30M20103013837K0385.1010

102.49 €

1 4 Days 50M20105013837K0385.1010

106.15 €

1 4 Days 70M20107013837K0385.1010

121.81 €

1 4 Days 40M241240151055K0385.1210

128.70 €

1 4 Days 80M241280151055K0385.1210

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Stainless steel Form F
H1(mm) 4 H2(mm) 10 SW1(mm) 10

Tech Support