Self-aligning pads adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face (02008) (02008-610X028)

Self-aligning pads adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face (02008) 02008-610X028

Product Details:

Manufacturer part number: 02008-610X028

Brand: NORELEM

Price: 48.27

Delivery time: 4 Days


Technical Data:

B=Thread length: 25 mm

D2=Thread: M10

D3: 8 mm

H1: 3.5 mm

Ball Ø: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02008-610X028

Part Number
02008-610X028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H1
(mm)
Ball Ø
(mm)
SW
(mm)
SW1
(mm)

48.27 €

1 4 Days 25M1083.5555

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyurethane
Material (mount surface / support surface) Polyurethane Form P

This page is Self-aligning pads adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face (02008), part number 02008-610X028.
You can find the detail information about specifications and dimensions on part number 02008-610X028.

Variation of this product

Part Number
02008-610X038
02008-610X053
02008-612X029
02008-612X039
02008-612X054
02008-616X030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H1
(mm)
Ball Ø
(mm)
SW
(mm)
SW1
(mm)

48.82 €

1 4 Days 35M1083.5555

49.51 €

1 4 Days 50M1083.5555

53.88 €

1 4 Days 25M12104766

54.47 €

1 4 Days 35M12104766

55.30 €

1 4 Days 50M12104766

56.33 €

1 4 Days 25M161351088

Tech Support