Self-aligning pads adjustable, with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face (02008) (02008-510X026)

Self-aligning pads adjustable, with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face (02008) 02008-510X026

Product Details:

Manufacturer part number: 02008-510X026

Brand: NORELEM

Price: 49.75

Delivery time: 4 Days


Technical Data:

B=Thread length: 25 mm

D2=Thread: M10

D3: 6 mm

H1: 1.5 mm

Ball Ø: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02008-510X026

Part Number
02008-510X026
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H1
(mm)
Ball Ø
(mm)
SW
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

49.75 €

1 4 Days 25M1061.5555-

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Diamond
Material (mount surface / support surface) Diamond Form O

This page is Self-aligning pads adjustable, with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face (02008), part number 02008-510X026.
You can find the detail information about specifications and dimensions on part number 02008-510X026.

Variation of this product

Part Number
02008-510X036
02008-510X051
02008-512X027
02008-512X037
02008-512X052
02008-516X028
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H1
(mm)
Ball Ø
(mm)
SW
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

50.29 €

1 4 Days 35M1061.5555-

51.00 €

1 4 Days 50M1061.5555-

55.31 €

1 4 Days 25M128276615.4

55.88 €

1 4 Days 35M128276615.4

56.66 €

1 4 Days 50M128276615.4

58.91 €

1 4 Days 25M16113108823.3

Tech Support