Self-aligning pads, adjustable with O-ring and hexagon socket, Form K, flattened POM ball smooth (02008) (02008-712X025)

Self-aligning pads, adjustable with O-ring and hexagon socket, Form K, flattened POM ball smooth (02008) 02008-712X025

Product Details:

Manufacturer part number: 02008-712X025

Brand: NORELEM

Price: 49.25

Delivery time: 4 Days


Technical Data:

B=Thread length: 25 mm

D2=Thread: M12

D3: 6 mm

Ball Ø: 7 mm

SW: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02008-712X025

Part Number
02008-712X025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
Ball Ø
(mm)
SW
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

49.25 €

1 4 Days 25M1267662

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyacetal
Material (mount surface / support surface) Pom Form K H1(mm) 1.5

This page is Self-aligning pads, adjustable with O-ring and hexagon socket, Form K, flattened POM ball smooth (02008), part number 02008-712X025.
You can find the detail information about specifications and dimensions on part number 02008-712X025.

Variation of this product

Part Number
02008-712X035
02008-712X050
02008-716X025
02008-716X035
02008-716X050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
Ball Ø
(mm)
SW
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

49.65 €

1 4 Days 35M1267662

50.30 €

1 4 Days 50M1267662

53.27 €

1 4 Days 25M168.510884

53.88 €

1 4 Days 35M168.510884

54.74 €

1 4 Days 50M168.510884

Tech Support