Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02008-312X025 |
02008-312X035 |
02008-312X050 |
02008-316X025 |
02008-316X035 |
02008-316X050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D2=Thread | D3 (mm) | Ball Ø (mm) | SW (mm) | SW1 (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|
53.27 € | 1 | 4 Days | 25 | M12 | 6 | 7 | 6 | 6 | 15 | ||
54.10 € | 1 | 4 Days | 35 | M12 | 6 | 7 | 6 | 6 | 15 | ||
54.74 € | 1 | 4 Days | 50 | M12 | 6 | 7 | 6 | 6 | 15 | ||
58.76 € | 1 | 4 Days | 25 | M16 | 8.5 | 10 | 8 | 8 | 23 | ||
59.17 € | 1 | 4 Days | 35 | M16 | 8.5 | 10 | 8 | 8 | 23 | ||
60.20 € | 1 | 4 Days | 50 | M16 | 8.5 | 10 | 8 | 8 | 23 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Tool steel |
---|---|---|---|---|---|
Surface finish component | hardened and black oxid finish | Material (mount surface / support surface) | Steel | Form | F |
H1(mm) | 1.5 |
Configure