Manufacturer part number: 02008-112X050
Brand: NORELEM
Price: 52.00 €
Delivery time: 4 Days
B=Thread length: 50 mm
D2=Thread: M12
D3: 6 mm
Ball Ø: 7 mm
SW: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02008-112X050
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Tool steel |
---|---|---|---|---|---|
Surface finish component | hardened and black oxid finish | Material (mount surface / support surface) | Steel | Form | C |
H1(mm) | 1.5 |
This page is Self-aligning pads, adjustable with O-ring and hexagon socket, Form C, flattened steel ball smooth (02008), part number 02008-112X050.
You can find the detail information about specifications and dimensions on part number 02008-112X050.
Configure
Part Number |
---|
02008-112X025 |
02008-112X035 |
02008-116X025 |
02008-116X035 |
02008-116X050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D2=Thread | D3 (mm) | Ball Ø (mm) | SW (mm) | SW1 (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|
50.89 € | 1 | 4 Days | 25 | M12 | 6 | 7 | 6 | 6 | 15 | ||
51.34 € | 1 | 4 Days | 35 | M12 | 6 | 7 | 6 | 6 | 15 | ||
55.57 € | 1 | 4 Days | 25 | M16 | 8.5 | 10 | 8 | 8 | 23 | ||
55.99 € | 1 | 4 Days | 35 | M16 | 8.5 | 10 | 8 | 8 | 23 | ||
57.08 € | 1 | 4 Days | 50 | M16 | 8.5 | 10 | 8 | 8 | 23 |