Manufacturer part number: 02007-612X020
Brand: NORELEM
Price: 114.00 €
Delivery time: 4 Days
B=Thread length: 20 mm
D1=Outside diameter: 21.9 mm
D2=Thread: M12
D3: 12 mm
D4: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02007-612X020
Part Number
|
---|
02007-612X020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | D4 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) | Order No. for stainless steel insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.00 € | 1 | 4 Days | 20 | 21.9 | M12 | 12 | 13 | 21.9 | 21 | 19 | 15 | 19 | 5 | K0385.12126 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Polyurethane |
---|---|---|---|---|---|
Surface finish component | hardened and bright | Material (mount surface / support surface) | Polyurethane | Form | P |
H1(mm) | 6 | H2(mm) | 12 |
This page is Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face (02007), part number 02007-612X020.
You can find the detail information about specifications and dimensions on part number 02007-612X020.
Configure
Basic Attributes
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
D4(mm)
E(mm)
H=Height(mm)
S(mm)
Ball Ø(mm)
SW=key width(mm)
SW1(mm)
Order No. for stainless steel insert
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02007-610X015 |
02007-610X030 |
02007-610X050 |
02007-612X040 |
02007-612X060 |
02007-616X025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | D4 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) | Order No. for stainless steel insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.91 € | 1 | 4 Days | 15 | 19.6 | M10 | 10 | 10 | 19.6 | 19 | 17 | 13 | 17 | 3 | K0385.10126 | ||
105.10 € | 1 | 4 Days | 30 | 19.6 | M10 | 10 | 10 | 19.6 | 19 | 17 | 13 | 17 | 3 | K0385.10126 | ||
106.33 € | 1 | 4 Days | 50 | 19.6 | M10 | 10 | 10 | 19.6 | 19 | 17 | 13 | 17 | 3 | K0385.10126 | ||
115.23 € | 1 | 4 Days | 40 | 21.9 | M12 | 12 | 13 | 21.9 | 21 | 19 | 15 | 19 | 5 | K0385.12126 | ||
115.89 € | 1 | 4 Days | 60 | 21.9 | M12 | 12 | 13 | 21.9 | 21 | 19 | 15 | 19 | 5 | K0385.12126 | ||
124.99 € | 1 | 4 Days | 25 | 27.7 | M16 | 16 | 16 | 27.7 | 25 | 24 | 20 | 24 | 6 | K0385.16126 |