Self-aligning pads adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face (02007)

Self-aligning pads adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face (02007)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02007-510X015
02007-510X030
02007-510X050
02007-512X020
02007-512X040
02007-512X060
02007-516X025
02007-516X050
02007-516X080
02007-520X030
02007-520X060
02007-520X100
02007-524X040
02007-524X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

104.26 €

1 4 Days 1519.6M101019.617171317319K0385.10105

105.45 €

1 4 Days 3019.6M101019.617171317319K0385.10105

106.69 €

1 4 Days 5019.6M101019.617171317319K0385.10105

115.05 €

1 4 Days 2021.9M121221.919191519530K0385.12105

116.31 €

1 4 Days 4021.9M121221.919191519530K0385.12105

116.93 €

1 4 Days 6021.9M121221.919191519530K0385.12105

126.95 €

1 4 Days 2527.7M161627.723242024650K0385.16105

128.12 €

1 4 Days 5027.7M161627.723242024650K0385.16105

130.00 €

1 4 Days 8027.7M161627.723242024650K0385.16105

141.86 €

1 4 Days 3034.6M202034.624302330885K0385.20105

143.73 €

1 4 Days 6034.6M202034.624302330885K0385.20105

149.40 €

1 4 Days 10034.6M202034.624302330885K0385.20105

176.07 €

1 4 Days 4041.6M242541.63036283610121K0385.25105

184.20 €

1 4 Days 10041.6M242541.63036283610121K0385.25105

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Diamond
Surface finish component hardened and bright Material (mount surface / support surface) Diamond Form O
H1(mm) 4 H2(mm) 10

Tech Support