Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02007-710X015 |
02007-710X030 |
02007-710X050 |
02007-712X020 |
02007-712X040 |
02007-712X060 |
02007-716X025 |
02007-716X050 |
02007-716X080 |
02007-720X030 |
02007-720X060 |
02007-720X100 |
02007-724X040 |
02007-724X100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) | Load rating max. (static load only) (kN) | Order No. POM insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.17 € | 1 | 4 Days | 15 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 4 | K0385.10109 | ||
97.76 € | 1 | 4 Days | 30 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 4 | K0385.10109 | ||
99.11 € | 1 | 4 Days | 50 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 4 | K0385.10109 | ||
105.32 € | 1 | 4 Days | 20 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 7 | K0385.12109 | ||
106.00 € | 1 | 4 Days | 40 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 7 | K0385.12109 | ||
106.45 € | 1 | 4 Days | 60 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 7 | K0385.12109 | ||
114.00 € | 1 | 4 Days | 25 | 27.7 | M16 | 16 | 27.7 | 23 | 24 | 20 | 24 | 6 | 14 | K0385.16109 | ||
114.00 € | 1 | 4 Days | 50 | 27.7 | M16 | 16 | 27.7 | 23 | 24 | 20 | 24 | 6 | 14 | K0385.16109 | ||
116.50 € | 1 | 4 Days | 80 | 27.7 | M16 | 16 | 27.7 | 23 | 24 | 20 | 24 | 6 | 14 | K0385.16109 | ||
126.39 € | 1 | 4 Days | 30 | 34.6 | M20 | 20 | 34.6 | 24 | 30 | 23 | 30 | 8 | 27 | K0385.20109 | ||
127.98 € | 1 | 4 Days | 60 | 34.6 | M20 | 20 | 34.6 | 24 | 30 | 23 | 30 | 8 | 27 | K0385.20109 | ||
132.96 € | 1 | 4 Days | 100 | 34.6 | M20 | 20 | 34.6 | 24 | 30 | 23 | 30 | 8 | 27 | K0385.20109 | ||
152.84 € | 1 | 4 Days | 40 | 41.6 | M24 | 25 | 41.6 | 30 | 36 | 28 | 36 | 10 | 47 | K0385.25109 | ||
161.25 € | 1 | 4 Days | 100 | 41.6 | M24 | 25 | 41.6 | 30 | 36 | 28 | 36 | 10 | 47 | K0385.25109 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Polyacetal |
---|---|---|---|---|---|
Surface finish component | hardened and bright | Material (mount surface / support surface) | Pom | Form | K |
H1(mm) | 4 | H2(mm) | 10 |
Configure
Basic Attributes
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
E(mm)
H=Height(mm)
S(mm)
Ball Ø(mm)
SW=key width(mm)
SW1(mm)
Load rating max. (static load only)(kN)
Order No. POM insert
Filter by standard shipping days
Optional Attributes