Manufacturer part number: 02007-310X030
Brand: NORELEM
Price: 110.37 €
Delivery time: 4 Days
B=Thread length: 30 mm
D1=Outside diameter: 19.6 mm
D2=Thread: M10
D3: 10 mm
E: 19.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02007-310X030
Part Number
|
---|
02007-310X030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) | Load rating max. (static load only) (kN) | Order No. gripper | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.37 € | 1 | 4 Days | 30 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 19 | K0385.1010 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Tool steel |
---|---|---|---|---|---|
Surface finish component | hardened and bright | Material (mount surface / support surface) | Steel | Form | F |
H1(mm) | 4 | H2(mm) | 10 |
This page is Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip (02007), part number 02007-310X030.
You can find the detail information about specifications and dimensions on part number 02007-310X030.
Configure
Basic Attributes
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
E(mm)
H=Height(mm)
S(mm)
Ball Ø(mm)
SW=key width(mm)
SW1(mm)
Load rating max. (static load only)(kN)
Order No. gripper
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02007-310X015 |
02007-310X050 |
02007-312X020 |
02007-312X040 |
02007-312X060 |
02007-316X025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) | Load rating max. (static load only) (kN) | Order No. gripper |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.79 € | 1 | 4 Days | 15 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 19 | K0385.1010 | ||
111.68 € | 1 | 4 Days | 50 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 19 | K0385.1010 | ||
117.73 € | 1 | 4 Days | 20 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 30 | K0385.1210 | ||
118.40 € | 1 | 4 Days | 40 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 30 | K0385.1210 | ||
118.83 € | 1 | 4 Days | 60 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 30 | K0385.1210 | ||
132.02 € | 1 | 4 Days | 25 | 27.7 | M16 | 16 | 27.7 | 23 | 24 | 20 | 24 | 6 | 50 | K0385.1610 |