Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth (02007) (02007-212X040)

Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth (02007) 02007-212X040

Product Details:

Manufacturer part number: 02007-212X040

Brand: NORELEM

Price: 110.70

Delivery time: 4 Days


Technical Data:

B=Thread length: 40 mm

D1=Outside diameter: 21.9 mm

D2=Thread: M12

D3: 12 mm

E: 21.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02007-212X040

Part Number
02007-212X040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

110.70 €

1 4 Days 4021.9M121221.919191519530K0385.12102

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Stainless steel
Surface finish component hardened and bright Material (mount surface / support surface) Stainless steel Form E
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth (02007), part number 02007-212X040.
You can find the detail information about specifications and dimensions on part number 02007-212X040.

Variation of this product

Part Number
02007-210X030
02007-210X050
02007-212X020
02007-212X060
02007-216X025
02007-216X050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

101.33 €

1 4 Days 3019.6M101019.617171317319K0385.10102

102.58 €

1 4 Days 5019.6M101019.617171317319K0385.10102

109.45 €

1 4 Days 2021.9M121221.919191519530K0385.12102

111.37 €

1 4 Days 6021.9M121221.919191519530K0385.12102

118.05 €

1 4 Days 2527.7M161627.723242024650K0385.16102

119.22 €

1 4 Days 5027.7M161627.723242024650K0385.16102

Tech Support