Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form C, flattened steel insert smooth (02007) (02007-110X015)

Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form C, flattened steel insert smooth (02007) 02007-110X015

Product Details:

Manufacturer part number: 02007-110X015

Brand: NORELEM

Price: 96.77

Delivery time: 4 Days


Technical Data:

B=Thread length: 15 mm

D1=Outside diameter: 19.6 mm

D2=Thread: M10

D3: 10 mm

E: 19.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02007-110X015

Part Number
02007-110X015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. steel insert

96.77 €

1 4 Days 1519.6M101019.617171317319K0385.10108

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form C
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form C, flattened steel insert smooth (02007), part number 02007-110X015.
You can find the detail information about specifications and dimensions on part number 02007-110X015.

Variation of this product

Part Number
02007-110X030
02007-110X050
02007-112X020
02007-112X040
02007-112X060
02007-116X025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. steel insert

98.35 €

1 4 Days 3019.6M101019.617171317319K0385.10108

99.72 €

1 4 Days 5019.6M101019.617171317319K0385.10108

105.85 €

1 4 Days 2021.9M121221.919191519530K0385.12108

106.51 €

1 4 Days 4021.9M121221.919191519530K0385.12108

107.01 €

1 4 Days 6021.9M121221.919191519530K0385.12108

114.47 €

1 4 Days 2527.7M161627.723242024650K0385.16108

Tech Support