Self-aligning pads male thread with O-ring, Form P, stainless steel ball with polyurethane face (02006) (02006-608X025)

Self-aligning pads male thread with O-ring, Form P, stainless steel ball with polyurethane face (02006) 02006-608X025

Product Details:

Manufacturer part number: 02006-608X025

Brand: NORELEM

Price: 64.43

Delivery time: 4 Days


Technical Data:

B=Thread length: 25 mm

D1=Outside diameter: 15 mm

D2=Thread: M8

D3: 13 mm

E: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02006-608X025

Part Number
02006-608X025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
S
(mm)
W
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)

64.43 €

1 4 Days 2515M8131516.5513281013-

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyurethane
Material (mount surface / support surface) Polyurethane Form P

This page is Self-aligning pads male thread with O-ring, Form P, stainless steel ball with polyurethane face (02006), part number 02006-608X025.
You can find the detail information about specifications and dimensions on part number 02006-608X025.

Variation of this product

Part Number
02006-606X025
02006-606X040
02006-608X012
02006-608X040
02006-610X015
02006-610X030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
S
(mm)
W
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)

58.71 €

1 4 Days 2511.5M61011.51241028710-

59.17 €

1 4 Days 4011.5M61011.51241028710-

63.67 €

1 4 Days 1215M8131516.5513281013-

65.30 €

1 4 Days 4015M8131516.5513281013-

74.09 €

1 4 Days 1519.6M101619.6185172813173

75.20 €

1 4 Days 3019.6M101619.6185172813173

Tech Support