Self-aligning pads male thread, with O-ring, Form O, stainless steel ball with diamond impregnated face (02006) (02006-508X012)

Self-aligning pads male thread, with O-ring, Form O, stainless steel ball with diamond impregnated face (02006) 02006-508X012

Product Details:

Manufacturer part number: 02006-508X012

Brand: NORELEM

Price: 66.21

Delivery time: 4 Days


Technical Data:

B=Thread length: 12 mm

D1=Outside diameter: 15 mm

D2=Thread: M8

D3: 11 mm

E: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02006-508X012

Part Number
02006-508X012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
S
(mm)
W
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

66.21 €

1 4 Days 1215M8111514.5313281013-15.5

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Diamond
Material (mount surface / support surface) Diamond Form O

This page is Self-aligning pads male thread, with O-ring, Form O, stainless steel ball with diamond impregnated face (02006), part number 02006-508X012.
You can find the detail information about specifications and dimensions on part number 02006-508X012.

Variation of this product

Part Number
02006-506X012
02006-506X025
02006-506X040
02006-508X025
02006-508X040
02006-510X015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
S
(mm)
W
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

59.15 €

1 4 Days 1211.5M6811.51021028710-9.2

60.10 €

1 4 Days 2511.5M6811.51021028710-9.2

60.62 €

1 4 Days 4011.5M6811.51021028710-9.2

66.92 €

1 4 Days 2515M8111514.5313281013-15.5

67.88 €

1 4 Days 4015M8111514.5313281013-15.5

76.87 €

1 4 Days 1519.6M101419.616317281317318.8

Tech Support