Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02006-706X012 |
02006-706X025 |
02006-706X040 |
02006-708X012 |
02006-708X025 |
02006-708X040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.51 € | 1 | 4 Days | 12 | 11.5 | M6 | 6 | 11.5 | 9.5 | 10 | 7 | 10 | 2 | ||
55.14 € | 1 | 4 Days | 25 | 11.5 | M6 | 6 | 11.5 | 9.5 | 10 | 7 | 10 | 2 | ||
56.22 € | 1 | 4 Days | 40 | 11.5 | M6 | 6 | 11.5 | 9.5 | 10 | 7 | 10 | 2 | ||
60.69 € | 1 | 4 Days | 12 | 15 | M8 | 8.5 | 15 | 13 | 13 | 10 | 13 | 4 | ||
61.52 € | 1 | 4 Days | 25 | 15 | M8 | 8.5 | 15 | 13 | 13 | 10 | 13 | 4 | ||
62.35 € | 1 | 4 Days | 40 | 15 | M8 | 8.5 | 15 | 13 | 13 | 10 | 13 | 4 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Polyacetal |
---|---|---|---|---|---|
Material (mount surface / support surface) | Pom | Form | K | H1(mm) | 1.5 |
Configure
Basic Attributes
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
E(mm)
H=Height(mm)
S(mm)
Ball Ø(mm)
SW=key width(mm)
Load rating max. (static load only)(kN)
Filter by standard shipping days
Optional Attributes