Self-aligning pads with locknut, Form C, flattened ball, smooth (02005)

Self-aligning pads with locknut, Form C, flattened ball, smooth (02005)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02005-108
02005-1081
02005-110
02005-1101
02005-112
02005-1121
02005-116
02005-1161
02005-120
02005-1201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Main colour Component material Material (mount surface / support surface) B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
L
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

34.11 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel2514.5M85.814.511.636.68.5138

40.96 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel2514.5M85.814.511.636.68.5138

45.86 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel3019M108.61915.745.712178

55.02 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel3019M108.61915.745.712178

45.86 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel3519M128.61915.750.7121715

55.02 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel3519M128.61915.750.7121715

63.23 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel4027M1610.52720.760.7162425

75.89 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel4027M1610.52720.760.7162425

109.48 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel5033M20203327.377.3253090

131.39 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel5033M20203327.377.3253090

Loading...

  1. 1

Basic information

Form C

Tech Support