Self-aligning pads auto-return, Form F, insert with diamond grip (02004) (02004-308)

Self-aligning pads auto-return, Form F, insert with diamond grip (02004) 02004-308

Product Details:

Manufacturer part number: 02004-308

Brand: NORELEM

Price: 84.77

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 28 mm

D2=Thread: M8

D3: 23 mm

D4: 11 mm

D5: 3.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02004-308

Part Number
02004-308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L6
(mm)
T=thread depth
(mm)
T1
(mm)
Load rating max. (static load only)
(kN)

84.77 €

1 4 Days 28M823113.321.53.41.37.58590

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened and black oxid finish Component material High carbon steel
Material (mount surface / support surface) Steel Form F

This page is Self-aligning pads auto-return, Form F, insert with diamond grip (02004), part number 02004-308.
You can find the detail information about specifications and dimensions on part number 02004-308.

Variation of this product

Part Number
02004-305
02004-306
02004-310
02004-312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L6
(mm)
T=thread depth
(mm)
T1
(mm)
Load rating max. (static load only)
(kN)

75.72 €

1 4 Days 18M51571.8142.10.84.65330

84.77 €

1 4 Days 22M61882.816.52.515.66450

103.21 €

1 4 Days 34M1029134.4274.21.69.2106140

118.09 €

1 4 Days 40M1235165.4325211.3128220

Tech Support