Self-aligning pads auto-return, Form C, smooth face (02004) (02004-105)

Self-aligning pads auto-return, Form C, smooth face (02004) 02004-105

Product Details:

Manufacturer part number: 02004-105

Brand: NORELEM

Price: 56.14

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 18 mm

D2=Thread: M5

D3: 15 mm

D4: 7 mm

D5: 1.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02004-105

Part Number
02004-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L6
(mm)
T=thread depth
(mm)
T1
(mm)
Load rating max. (static load only)
(kN)

56.14 €

1 4 Days 18M51571.8142.10.84.65330

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened and black oxid finish Component material High carbon steel
Material (mount surface / support surface) Steel Form C

This page is Self-aligning pads auto-return, Form C, smooth face (02004), part number 02004-105.
You can find the detail information about specifications and dimensions on part number 02004-105.

Variation of this product

Part Number
02004-106
02004-108
02004-110
02004-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L6
(mm)
T=thread depth
(mm)
T1
(mm)
Load rating max. (static load only)
(kN)

61.96 €

1 4 Days 22M61882.816.52.515.66450

61.96 €

1 4 Days 28M823113.321.53.41.37.58590

74.58 €

1 4 Days 34M1029134.4274.21.69.2106140

88.32 €

1 4 Days 40M1235165.4325211.3128220

Tech Support