Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel insert with polythene face (02003) (02003-630X032)

Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel insert with polythene face (02003) 02003-630X032

Product Details:

Manufacturer part number: 02003-630X032

Brand: NORELEM

Price: 118.72

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 30 mm

D2=Thread: M12

D3: 20 mm

D4: 21 mm

H=Height: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02003-630X032

Part Number
02003-630X032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Order No. for stainless steel insert

118.72 €

1 4 Days 30M12202132923K0385.20126

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyurethane
Surface finish component hardened and bright Material (mount surface / support surface) Polyurethane Form P
H1(mm) 6 H2(mm) 12

This page is Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel insert with polythene face (02003), part number 02003-630X032.
You can find the detail information about specifications and dimensions on part number 02003-630X032.

Variation of this product

Part Number
02003-617X024
02003-619X026
02003-624X030
02003-636X038
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Order No. for stainless steel insert

86.79 €

1 4 Days 17M6101024713K0385.10126

95.43 €

1 4 Days 19M8121326815K0385.12126

103.75 €

1 4 Days 24M10161630820K0385.16126

141.71 €

1 4 Days 36M122527381128K0385.25126

Tech Support